IESNA:LM-63-2002
[TEST]P1440262
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPN-A6-D-U-SYM-U-7040
[LUMINAIRE] NEW HEAVEN POST TOP LUMINAIRE w/ SYMMETRIC DISTRIBUTION 04000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 04000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.51A 60.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]04000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]10.5%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6086.7
TILT=NONE
1 -1 1 73 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 60.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
67.6 57.2 70.2 88.4 104.0 119.6 129.9 137.7 148.1 155.9 163.7 171.5 176.7 184.5 189.7 192.3 205.3 228.7 259.9 319.7 397.6 506.8 631.5 745.9 
834.3 909.6 972.0 1031.8 1091.6 1140.9 1182.5 1198.1 1177.3 1148.7 1130.5 1081.2 1018.8 953.8 886.2 813.5 691.3 441.8 254.7 194.9 
168.9 155.9 145.5 137.7 127.3 119.6 109.2 98.8 85.8 70.2 54.6 39.0 28.6 20.8 15.6 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 57.2 70.2 88.4 104.0 117.0 129.9 137.7 145.5 155.9 163.7 171.5 176.7 181.9 187.1 192.3 205.3 228.7 259.9 314.5 397.6 501.6 623.7 745.9 
826.5 904.4 972.0 1039.6 1096.7 1146.1 1185.1 1198.1 1179.9 1151.3 1140.9 1091.6 1031.8 966.8 896.6 818.7 680.9 428.8 259.9 
194.9 168.9 155.9 142.9 135.1 127.3 119.6 109.2 98.8 85.8 70.2 54.6 39.0 28.6 20.8 15.6 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 59.8 72.8 88.4 104.0 117.0 129.9 140.3 145.5 155.9 161.1 168.9 174.1 179.3 184.5 189.7 205.3 226.1 262.5 319.7 400.2 514.6 647.1 769.3 
860.2 930.4 990.2 1050.0 1109.7 1159.1 1200.7 1211.1 1195.5 1172.1 1159.1 1117.5 1060.4 998.0 930.4 857.6 722.5 460.0 270.3 
202.7 174.1 158.5 148.1 140.3 129.9 119.6 109.2 96.2 83.2 67.6 52.0 39.0 28.6 20.8 15.6 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 59.8 72.8 85.8 101.4 117.0 129.9 137.7 145.5 153.3 163.7 168.9 174.1 179.3 184.5 187.1 202.7 223.5 257.3 311.9 389.8 504.2 634.1 748.5 
839.5 914.8 977.2 1034.4 1089.0 1133.1 1169.5 1179.9 1161.7 1143.5 1130.5 1096.7 1039.6 982.4 914.8 839.5 712.1 467.8 270.3 
202.7 171.5 158.5 148.1 137.7 127.3 119.6 106.6 96.2 83.2 67.6 54.6 39.0 28.6 20.8 15.6 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 59.8 70.2 85.8 101.4 117.0 127.3 137.7 145.5 153.3 161.1 168.9 174.1 179.3 184.5 192.3 207.9 231.3 267.7 327.5 405.4 509.4 639.3 745.9 
831.7 899.2 953.8 1013.6 1065.6 1112.3 1148.7 1153.9 1135.7 1114.9 1096.7 1060.4 1003.2 946.0 886.2 816.1 699.1 462.6 265.1 
194.9 166.3 150.7 140.3 135.1 124.7 114.4 104.0 96.2 83.2 67.6 54.6 39.0 28.6 20.8 15.6 10.4 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 59.8 70.2 85.8 101.4 114.4 127.3 137.7 145.5 155.9 163.7 168.9 176.7 179.3 184.5 189.7 207.9 231.3 272.9 330.1 405.4 514.6 636.7 738.1 
821.3 886.2 940.8 998.0 1047.4 1089.0 1114.9 1117.5 1104.5 1089.0 1073.4 1037.0 979.8 925.2 865.4 803.1 696.5 475.6 275.5 
197.5 166.3 153.3 142.9 135.1 127.3 117.0 106.6 96.2 83.2 70.2 54.6 41.6 28.6 20.8 15.6 10.4 7.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 62.4 67.6 83.2 98.8 114.4 127.3 137.7 148.1 155.9 163.7 171.5 176.7 181.9 184.5 192.3 205.3 233.9 272.9 335.3 421.0 530.2 657.5 766.7 
860.2 927.8 990.2 1047.4 1099.3 1133.1 1146.1 1143.5 1133.1 1125.3 1112.3 1078.6 1016.2 951.2 888.8 829.1 719.9 506.8 296.3 
205.3 174.1 158.5 148.1 140.3 132.5 122.1 111.8 98.8 85.8 72.8 57.2 44.2 31.2 23.4 15.6 13.0 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 65.0 70.2 80.6 98.8 114.4 129.9 137.7 145.5 155.9 163.7 168.9 174.1 179.3 181.9 187.1 202.7 228.7 270.3 332.7 415.8 525.0 657.5 766.7 
857.6 930.4 1000.6 1057.8 1117.5 1159.1 1182.5 1187.7 1192.9 1187.7 1177.3 1135.7 1070.8 998.0 938.2 875.8 756.3 538.0 314.5 
218.3 181.9 163.7 153.3 145.5 135.1 124.7 114.4 101.4 88.4 75.4 59.8 46.8 33.8 23.4 18.2 13.0 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 62.4 70.2 83.2 98.8 117.0 129.9 140.3 148.1 155.9 163.7 168.9 174.1 179.3 181.9 189.7 205.3 228.7 267.7 330.1 418.4 525.0 657.5 771.9 
875.8 948.6 1011.0 1063.0 1109.7 1135.7 1172.1 1198.1 1216.3 1216.3 1192.9 1153.9 1073.4 1005.8 946.0 886.2 777.1 551.0 319.7 
215.7 181.9 163.7 153.3 145.5 135.1 124.7 114.4 104.0 91.0 75.4 59.8 46.8 33.8 26.0 18.2 13.0 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 62.4 70.2 85.8 101.4 117.0 129.9 140.3 148.1 155.9 163.7 171.5 176.7 181.9 184.5 192.3 202.7 226.1 262.5 319.7 392.4 491.2 610.7 714.7 
808.3 881.0 951.2 998.0 1047.4 1086.4 1127.9 1146.1 1151.3 1125.3 1099.3 1042.2 979.8 922.6 881.0 823.9 717.3 517.2 304.1 
205.3 171.5 158.5 145.5 137.7 129.9 119.6 111.8 101.4 88.4 75.4 59.8 46.8 33.8 26.0 20.8 15.6 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 59.8 70.2 85.8 101.4 117.0 129.9 140.3 148.1 155.9 166.3 171.5 176.7 181.9 184.5 189.7 202.7 223.5 257.3 314.5 387.2 480.8 603.0 714.7 
805.7 881.0 948.6 998.0 1042.2 1083.8 1122.7 1148.7 1153.9 1138.3 1096.7 1047.4 987.6 933.0 888.8 823.9 719.9 499.0 298.9 
207.9 171.5 155.9 145.5 135.1 127.3 119.6 109.2 98.8 85.8 72.8 59.8 46.8 33.8 26.0 18.2 13.0 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 59.8 70.2 85.8 104.0 117.0 129.9 140.3 148.1 155.9 163.7 171.5 176.7 181.9 184.5 189.7 200.1 218.3 254.7 311.9 384.6 480.8 595.2 709.5 
797.9 865.4 933.0 995.4 1047.4 1089.0 1125.3 1146.1 1143.5 1114.9 1083.8 1037.0 985.0 935.6 891.4 821.3 714.7 504.2 309.3 
202.7 168.9 153.3 142.9 135.1 127.3 117.0 109.2 96.2 85.8 72.8 59.8 46.8 33.8 26.0 20.8 13.0 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 62.4 70.2 88.4 101.4 117.0 132.5 140.3 148.1 155.9 163.7 168.9 174.1 179.3 184.5 187.1 197.5 215.7 249.5 306.7 382.0 480.8 610.7 738.1 
836.9 907.0 969.4 1026.6 1086.4 1140.9 1185.1 1216.3 1203.3 1164.3 1133.1 1096.7 1050.0 998.0 940.8 855.0 732.9 522.4 301.5 
210.5 174.1 158.5 145.5 137.7 129.9 119.6 109.2 96.2 83.2 70.2 57.2 44.2 31.2 23.4 18.2 13.0 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 62.4 70.2 85.8 101.4 117.0 132.5 140.3 148.1 158.5 163.7 171.5 176.7 179.3 181.9 187.1 194.9 210.5 244.3 296.3 371.6 465.2 605.6 732.9 
836.9 912.2 977.2 1031.8 1099.3 1159.1 1211.1 1242.3 1224.1 1187.7 1156.5 1122.7 1078.6 1031.8 979.8 886.2 756.3 527.6 306.7 
218.3 176.7 158.5 145.5 137.7 129.9 119.6 109.2 96.2 83.2 67.6 54.6 41.6 28.6 23.4 15.6 13.0 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 59.8 65.0 85.8 101.4 117.0 132.5 140.3 148.1 155.9 163.7 168.9 174.1 179.3 181.9 187.1 194.9 210.5 241.7 293.7 366.4 460.0 587.4 714.7 
813.5 891.4 953.8 1008.4 1068.2 1117.5 1169.5 1213.7 1205.9 1172.1 1125.3 1091.6 1042.2 998.0 956.4 870.6 751.1 530.2 291.1 
207.9 171.5 153.3 140.3 132.5 124.7 114.4 104.0 93.6 80.6 65.0 52.0 39.0 28.6 20.8 15.6 10.4 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 59.8 65.0 83.2 101.4 119.6 129.9 137.7 148.1 158.5 166.3 171.5 176.7 181.9 184.5 187.1 194.9 210.5 244.3 296.3 366.4 460.0 590.0 717.3 
805.7 868.0 940.8 1003.2 1055.2 1112.3 1174.7 1216.3 1198.1 1164.3 1101.9 1052.6 998.0 964.2 914.8 855.0 743.3 517.2 283.3 
202.7 168.9 150.7 140.3 129.9 122.1 114.4 104.0 93.6 80.6 67.6 54.6 41.6 28.6 23.4 15.6 13.0 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 59.8 65.0 83.2 98.8 114.4 129.9 137.7 145.5 155.9 163.7 168.9 176.7 179.3 181.9 184.5 192.3 210.5 244.3 298.9 363.9 454.8 582.2 696.5 
779.7 844.7 920.0 979.8 1029.2 1078.6 1135.7 1172.1 1164.3 1140.9 1086.4 1011.0 961.6 920.0 886.2 826.5 738.1 519.8 280.7 
202.7 168.9 150.7 140.3 132.5 122.1 114.4 106.6 96.2 85.8 72.8 59.8 44.2 33.8 23.4 18.2 13.0 10.4 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 62.4 67.6 80.6 96.2 114.4 127.3 135.1 145.5 153.3 161.1 166.3 171.5 174.1 176.7 181.9 189.7 210.5 252.1 311.9 384.6 486.0 621.1 740.7 
818.7 904.4 972.0 1021.4 1076.0 1135.7 1195.5 1231.9 1234.5 1213.7 1159.1 1076.0 1011.0 972.0 938.2 894.0 790.1 564.0 296.3 
213.1 176.7 158.5 145.5 137.7 127.3 122.1 111.8 104.0 91.0 78.0 65.0 46.8 36.4 26.0 20.8 15.6 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 62.4 67.6 80.6 96.2 114.4 127.3 135.1 145.5 153.3 161.1 166.3 171.5 174.1 176.7 181.9 192.3 215.7 257.3 319.7 402.8 509.4 654.9 774.5 
873.2 959.0 1024.0 1073.4 1122.7 1174.7 1218.9 1263.1 1257.9 1239.7 1172.1 1076.0 1024.0 998.0 959.0 925.2 826.5 592.6 306.7 
218.3 179.3 158.5 148.1 137.7 129.9 122.1 114.4 106.6 96.2 80.6 67.6 52.0 36.4 28.6 20.8 15.6 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 62.4 65.0 80.6 96.2 111.8 124.7 132.5 142.9 153.3 161.1 166.3 171.5 174.1 176.7 181.9 192.3 213.1 252.1 317.1 384.6 488.6 626.3 745.9 
834.3 914.8 987.6 1029.2 1086.4 1140.9 1182.5 1218.9 1213.7 1198.1 1135.7 1039.6 987.6 982.4 925.2 904.4 810.9 603.0 298.9 
213.1 174.1 153.3 142.9 132.5 124.7 119.6 111.8 104.0 96.2 83.2 67.6 52.0 39.0 28.6 23.4 18.2 13.0 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 62.4 65.0 80.6 96.2 111.8 124.7 132.5 142.9 153.3 161.1 166.3 171.5 174.1 176.7 181.9 189.7 213.1 254.7 311.9 379.4 478.2 597.8 701.7 
769.3 842.1 912.2 966.8 1024.0 1081.2 1117.5 1133.1 1130.5 1101.9 1050.0 977.2 917.4 888.8 873.2 826.5 745.9 553.6 283.3 
200.1 166.3 148.1 137.7 127.3 119.6 114.4 109.2 101.4 91.0 80.6 67.6 52.0 36.4 28.6 20.8 18.2 13.0 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
